Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
                                                                                Type | 
                                                                        N/A Female Thread Adapter | 
                                                                                Style | 
                                                                        N/A Groove x FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 3 in | 
                                                                                Material | 
                                                                        N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
                                                                                Coatings | 
                                                                        N/A Rust inhibiting paint – Color: ORANGE | 
                                                                                Max Working Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0390500910 | 
                                                                                UPC Code | 
                                                                        N/A 66242891992 | 
                                                                                Weight | 
                                                                        N/A 2.5 lb |