Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
                                                                                Type | 
                                                                        N/A Female Thread Adapter | 
                                                                                Style | 
                                                                        N/A Grooved x FNPT - Segment Welded | 
                                                                                Nominal Size | 
                                                                        N/A 3 in | 
                                                                                Material | 
                                                                        N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | 
                                                                                Max Working Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0390136596 | 
                                                                                UPC Code | 
                                                                        N/A 69029177626 | 
                                                                                Weight | 
                                                                        N/A 2.5 lb |