Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Eccentric Reducer

Style

N/A Groove x Groove

Nominal Size

N/A 1 1/2 x 1 1/4 in

Material

N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B

Max Working Pressure

N/A 300 psi

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Product Number

N/A 0390031904

UPC Code

N/A 69029177089

HPH Code

N/A 605GR1322A

Weight

N/A 4.5 lb