Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Class 800
  • Socket weld ends forged steel or 316L stainless steel
  • Threaded ends forged steel or 316L stainless steel
  • Bolted bonnet
  • Rising stem
  • NACE MR-0175
Applicable Standards
  • Basic Design: API 602 (9th Edition)
  • Socket Weld: ANSI 16.11
  • Threaded: ANSI B1.20.1
  • Test: API 598
Unit of Measure

Specifications

Industry Standards/Certifications

N/A API 602 (9th Edition), API 598, ANSI B1.20.1

Type

N/A Gate Valve

Style

N/A Threaded

Valve Size

N/A 1 1/2 in

Body Material

N/A Forged Steel ASTM A105N

Seat Material

N/A Stellite

Stem Material

N/A 410 Stainless Steel

Disc Material

N/A 410 Stainless Steel

Seat Ring Material

N/A 410 Stainless Steel

Gasket Material

N/A 304 Stainless Steel + Graphite

Bonnet Material

N/A Carbon Steel ASTM A105N

Packing Material

N/A Graphite

Packing Flange Material

N/A 410 Stainless Steel

Gland Flange Material

N/A Carbon Steel ASTM A105N

Gland Studs Material

N/A 410 Stainless Steel

Gland Nut Material

N/A B7M

Hand Wheel Material

N/A Carbon Steel

Hand Wheel Nut Material

N/A Carbon Steel

Body Bolt Material

N/A B7M Steel ASTM A193

Product Number

N/A 4371003800

UPC Code

N/A 09220138830

HPH Code

N/A NA

Weight

N/A 15.50 lb