Batch CAD Cart (0)
  • Cart is empty

Sharpe® metal-seated, cast, flanged globe valves provide superior performance and reliability in a wide range of applications.

  • Outside Screw and Yoke (OS&Y) - Rising Stem Design
  • Size Range: NPS 1/2"-16" (DN 15-600)
  • Pressure Class: ASME Class 150; ASME Class 300; ASME Class 600 [See Data Sheet for availability by size & material]
  • Body Materials: Cast Steel, Cast Stainless Steel
  • Standard: ASME B16.34
  • End Connections: Flanged, Butt Weld

  • Unit of Measure

    Specifications

    Industry Standards/Certifications

    N/A ANSI B16.34, ANSI B16.10, ANSI B16.5, API 598

    Type

    N/A Globe Valve

    Style

    N/A Flanged

    Valve Size

    N/A 14 in

    Series

    N/A 45114

    Class

    N/A 150

    Body Material

    N/A Carbon Steel ASTM A216 - WCB

    Disc Cover Material

    N/A 410 Stainless Steel

    Stem Material

    N/A A182 F6a

    Gasket Material

    N/A 304 Stainless Steel & Flexible Graphite

    Bonnet Material

    N/A Carbon Steel ASTM A216 - WCB

    Gland Packing Material

    N/A Flexible Graphite

    Bonnet Bolt Material

    N/A B7 Steel A193

    Bonnet Nut Material

    N/A 2H Steel A194

    Pin Material

    N/A Carbon Steel

    Gland Material

    N/A 410 Stainless Steel

    Eye Nut Material

    N/A 2H Steel A194

    Eye Bolt Material

    N/A B7 Steel A193

    Name Plate Material

    N/A 410 Stainless Steel

    Hand-wheel Material

    N/A Ductile Iron

    Disc Material

    N/A A105 & 410 Stainless Steel

    Product Number

    N/A 4352077200

    UPC Code

    N/A 09220138999

    HPH Code

    N/A NA

    Weight

    N/A 1146.08 lb