Batch CAD Cart (0)
  • Cart is empty

The steel for Anvil Forged Carbon Steel Fittings consists of forging, bars, seamless pipe or tubes which conform to the requirements for melting process, chemical composition and mechanical properties of ASTM A105.

ASME B16.11 provides that the maximum allowable pressure of a fitting be computed in accordance with the applicable piping code or regulation for straight seamless pipe or for material of equivalent composition and mechanical properties to the fitting. Any corrosion or mechanical allowances and any reduction in allowable stress due to temperature or other service conditions must be applied to the pipe and fitting alike.

Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.11, ASTM A105, ASTM A182, ASTM A350, ASME B1.20.1

Type

N/A Union

Style

N/A Threaded

Nominal Size

N/A 3/4 in

Class

N/A 3000

Material

N/A Forged Carbon Steel

Finish

N/A Plain

Product Number

N/A 0361501000

UPC Code

N/A 69029109091

HPH Code

N/A NA

Weight

N/A 1.2 lb