Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A105, ASME B16.11, ASME B1.20.1

Type

N/A Elbow

Style

N/A Threaded

Nominal Size

N/A 2 1/2 in

Material

N/A Forged Carbon Steel

Coatings

N/A Plain

Class

N/A 2000

Product Number

N/A 0361013808

UPC Code

N/A 69029108782

HPH Code

N/A NA

Weight

N/A 5.186 lb