Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl

Unit of Measure

Specifications

Type

N/A Hex Head Plugs

Nominal Size

N/A 2-1/2 in

Connection Type

N/A MNPT

Material

N/A Forged Carbon Steel

Finish

N/A Plain
Class1 N/A 6000

Product Number

N/A 0361314206

UPC Code

N/A 69029109008

HPH Code

N/A NA

Weight

N/A 3.84 lb
  • 1 Plugs and bushings are not identified by Pressure Class. They may be used for ratings up to Pressure Class 6000 (per ASME B16.11)