Batch CAD Cart (0)
  • Cart is empty
Anvil International produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applicatio
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1

Type

N/A Bushing

Style

N/A MNPT x FNPT

Nominal Size

N/A 1 1/2 x 1 in

Material

N/A Forged Carbon Steel conforming ASTM A105

Product Number

N/A 0361339203

UPC Code

N/A 690291090837

HPH Code

N/A NA

Weight

N/A 0.20 lb