Batch CAD Cart (0)
  • Cart is empty
The Fig. 7003 Hingelok Coupling is specially designed for applications requiring a quick connection and/or disconnection of a pipe joint. The Fig. 7003 Hingelok Coupling is ideal for those applications where frequent pipe removal is required for maintenance or any other reason. Fig. 7003 Hingelok Coupling provides for system working pressure ratings up to 300 psi (20.7 bar). The Fig. 7003 Hingelok Coupling halves are permanently hinged to provide an assembly that eases handling and installation. The two coupling halves are hinged for ease of handling and are secured by a cam-action handle. Sizes 1" to 4" use toggle link plates and sizes 5" to 8" use a toggle bolt to attach the cam-action handle to the housings. The cam-action locking handle permits rapid installation without the need for additional tools and maintains secure closure of the coupling into the pipe grooves. Final assembly of the locking pin to the Hingelok Coupling adds an extra measure of security required in critical pipe joint applications.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Coupling

Style

N/A Grooved

Nominal Size

N/A 4 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12.

Coatings

N/A Hot Dipped Zinc Galvanized

Gasket Material

N/A Nitrile

Gasket Type

N/A Flush Gap

Handle Material

N/A Cold Rolled Carbon Steel

Links Material

N/A Cold Rolled Carbon Steel

Locking Pin Material

N/A Spring Steel

Lubrication

N/A Standard Gruvlok, Gruvlok XtremeTM

Application

N/A Recommended for petroleum applications. air with oil vapors and vegetable and mineral oils. NOT FOR USE IN HOT WATER OR HOT AIR.

Min. Service Temperature Range

N/A -20 ºF

Max. Service Temperature Range

N/A 180 ºF

Max. Working Pressure

N/A 300 psi

Max. End Load

N/A 4771 lb

Range of Pipe End Separation

N/A 0-3/32 in

Deflection from CL Per Coupling

N/A 1° 12'

Deflection from CL of Pipe

N/A 0.25 in/ft

Product Number

N/A 0390209815

UPC Code

N/A 69029173997

Weight

N/A 5.1 lb