Batch CAD Cart (0)
  • Cart is empty
The Gruvlok® Fig. 7001-2 introduces new 2-piece large diameter standard groove couplings. Uses standard grooves (conforming to AWWA C-606). No special grooves or grooving tools needed. Pressures to 350 P.S.I. on cut or roll grooved pipe with a wall thickness of 0.250" or greater. No special fittings needed. No special valves needed. Up to 23% less weight than competitive models. Sizes: 14" through 24".
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61

Type

N/A Flexible Coupling

Style

N/A Grooved

Nominal Size

N/A 20 in

Housing Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Gasket Material

N/A Nitrile

Gasket Type

N/A Flush Gap

Bolt Material

N/A SAE J429, Grade 5, Zinc Electroplated

Heavy Hex Nut

N/A ASTM A563, Grade A, Zinc Electroplated

Coupling Bolts Size

N/A 1 1/8 x 5 1/2 in

Coupling Bolts Qty.

N/A 2

Lubrication

N/A Standard Gruvlok, Gruvlok Xtreme™

Application

N/A Recommended for petroleum applications. Air with oil vapors and vegetable and mineral oils. Not for use in hot water or hot air.

Min. Service Temperature Range

N/A -20 ºF

Max. Service Temperature Range

N/A 180 ºF

Max. Working Pressure

N/A 350 psi

Max. End Load

N/A 109956 lb

Range of Pipe End Separation

N/A 0-3/32 in

Deflection from CL Per Coupling

N/A 0° 16'

Deflection from CL of Pipe

N/A 0.06 in/ft

Min. Specified Torque

N/A 375 lb·ft

Max. Specified Torque

N/A 425 lb·ft

Product Number

N/A 0390005429

UPC Code

N/A 69029127019

HPH Code

N/A 605GR0295F

Weight

N/A 80.13 lb