| Pipe Size | N/A 4 | 
| Material | N/A Carbon Steel | 
| Finish | N/A Strap is Pre-Galvanized Zinc Material. Nut is Zinc Plated. | 
| Service | N/A Recommended for suspension of non-insulated stationary pipe line. | 
| Maximum Temperature | N/A 450 ºF | 
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 10), WW-H-171-E (Type 10) , and ANSI/MSS SP-58 (Type 10). UL Listed and FM Approved (Sizes 3 ⁄ 4 " - 8"). | 
| Features | N/A
                                                                                          1/2" - 2" sizes designed for use with steel and CPVC piping and manufactured with FBC System Compatible oil. Threads are countersunk so that they cannot become burred or damaged. Knurled swivel nut provides vertical adjustment after piping is in place. Captured swivel nut in the 1/2 " through 6" sizes. The capture is permanent in the bottom portion of the band, allowing the hanger to be opened during installation if desired, but not allowing the nut to fall completely out. | 
| Max Load | N/A 650 lbf | 
| Rod Size | N/A 3/8 | 
| Product Number | N/A 0500302195 | 
| UPC Code | N/A 69029183632 | 
| HPH Code | N/A 034GR5633H | 
| Weight | N/A 0.30 lb | 
