| Material | N/A Carbon Steel | 
| Finish | N/A Galvanized | 
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1) | 
| Maximum Temperature | N/A 450 ºF | 
| Max Load | N/A 4800 lb | 
| Pipe Size | N/A 24 in | 
| Rod Size | N/A 1 1/4 | 
| Product Number | N/A 0500380118 | 
| UPC Code | N/A 69029171299 | 
| HPH Code | N/A 034GR9115J | 
| Weight | N/A 57.1 lb | 
