| Material | N/A Carbon Steel | 
| Finish | N/A Plain | 
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1) | 
| Maximum Temperature | N/A 650 ºF | 
| Max Load | N/A 3600 lb | 
| Pipe Size | N/A 10 in | 
| Rod Size | N/A 7/8 | 
| Product Number | N/A 0500380464 | 
| UPC Code | N/A 69029102068 | 
| HPH Code | N/A 034GR9115O | 
| Weight | N/A 9.73 lb | 
