Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 3/4 in

Material

N/A Cast Iron conforming to ASTM A-126 (A)

Coatings

N/A Black

Max. Rated Pressure

N/A 400 psi

Product Number

N/A 0300500808

UPC Code

N/A 69029101681

HPH Code

N/A 002GR1704

Weight

N/A 1.13 lb