Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14

Type

N/A Bushing

Style

N/A MNPT x FNPT

Nominal Size

N/A 2 x 3/4 in

Material

N/A Cast Iron conforming ASTM A-126(A)

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 175 psi

Product Number

N/A 0319907804

UPC Code

N/A 69029134783

HPH Code

N/A 002GR3439

Weight

N/A 0.71 lb