Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1

Type

N/A Reducer

Style

N/A Flange x Flange

Nominal Size

N/A 5 x 4 in

Material

N/A Cast Iron conforming A 126(A) or (B)

Coatings

N/A Black

Max. Rated Pressure

N/A 200 psi

Product Number

N/A 0306059809

UPC Code

N/A 69029102021

HPH Code

N/A 003GR6359

Weight

N/A 39.0 lb