Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.12 Type 1; ASTM A-126(A); ASTM A-153; ASME B1.20.1

Type

N/A Elbow

Style

N/A FNPT x FNPT

Nominal Size

N/A 4 in

Material

N/A Cast Iron conforming to ASTM A-126 (A)

Coatings

N/A Black

Product Number

N/A 0302904503

UPC Code

N/A 69029173180

HPH Code

N/A 003GR0052

Weight

N/A 16.4 lb