Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.


They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.


SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure

Type

N/A Reducing Tee

Nominal Size

N/A 1 1/2 x 1 1/2 x 1/2 in

Material

N/A Carbon Steel

O-Ring Material

N/A EPDM

Figure Number

N/A SP720R

Product Number

N/A 4342010500

UPC Code

N/A 65280817905

HPH Code

N/A 212SI9590F

Weight

N/A 1.869 lb