Batch CAD Cart (0)
  • Cart is empty

The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.


They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.


SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".

Unit of Measure

Type

N/A Reducer Smart Connect FTG x P

Nominal Size

N/A 1 1/2 x 1 in

Material

N/A Carbon Steel

O-Ring Material

N/A EPDM

Figure Number

N/A SP709R

Product Number

N/A 4342013050

UPC Code

N/A 65280818042

HPH Code

N/A 212SI9511K

Weight

N/A 0.793 lb