Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available allowing greater versatility in piping design.
NOTE: 2 1⁄2" x 1 1/4" Figure 7046 cannot be used in cross configuration.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Clamp-Cross

Style

N/A Threaded

Nominal Size

N/A 5 x 2 x 2 in

Body Material

N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12

Gasket Material

N/A Grade “T” Nitrile

Bolts Material

N/A SAE J429, Grade 5, Zinc Electroplated
ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Heavy Hex Nuts Material

N/A ASTM A563, Grade A, Zinc Electroplated
ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coatings

N/A Rust inhibiting paint – Color: ORANGE

Application

N/A Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils
NOT FOR USE IN HOT WATER OR HOT AIR.

Min. Service Temperature Range

N/A -20 ºF

Max. Service Temperature Range

N/A 180 ºF

Max. Working Pressure

N/A 500 psi

Specified Torque §

N/A 100 to 130 lb·ft

Product Number

N/A 0390087310

UPC Code

N/A 69029176615

Weight

N/A 8.0 lb