Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Clamp-T provides a quick and easy outlet at any location along the pipe. A hole drilled or cut in the pipe to receive the locating collar of the Clamp-T is all that is required. The full, smooth outlet area provides for optimum flow characteristics.
The Clamp-T housing is specially engineered to conform to the pipe O.D. and the Clamp-T gasket providing a leak tight reliable seal in both positive pressure and vacuum conditions. The maximum working pressure for all sizes is 500 PSI (34.5 bar) when assembled on standard wall steel pipe.
The Gruvlok Clamp-T provides for a branch or cross connection in light wall or standard wall steel pipe.
The Fig. 7045 Clamp-T female pipe thread branch is available with NPT or ISO 7/1 connection and the Fig. 7046 Clamp-T has grooved-end branch connection.
Clamp-T cross connections are available in various sizes allowing greater versatility in piping design.
NOTE: Variable End Configurations are Possible — Thd x Thd and Gr. x Thd. Sizes — 2" x 1/2" through 8" x 4"
Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.

Type

N/A Branch Outlets

Style

N/A Threaded

Nominal Size

N/A 4 x 1/2 in

Body Material

N/A Ductile Iron conforming to ASTM A 536

Gasket Material

N/A Grade “E” EPDM

U-Bolt Material

N/A Cold drawn steel and zinc plated.

Heavy Hex Nuts Material

N/A ASTM A563, Grade A, Zinc Electroplated
ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip

Coatings

N/A Rust inhibiting paint Color: ORANGE

Application

N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services.
NOT FOR USE IN PETROLEUM APPLICATIONS

Bolt Size

N/A 1/2 U-Bolt

Min. Service Temperature Range

N/A -40 ºF

Max. Service Temperature Range

N/A 230 ºF

Max. Working Pressure

N/A 500 psi

C.V. Value

N/A 22

Flow Data

N/A 1.0 ft

Specified Torque §

N/A 30 to 40 lb·ft

Product Number

N/A 0390171221

UPC Code

N/A 69029111328

Weight

N/A 2.9 lb