Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). | 
                                                                                Type | 
                                                                        N/A Beam Clamp | 
                                                                                Style | 
                                                                        N/A Universal Forged Steel (UFS) Beam Clamp without Weldless Eye Nut, without Links | 
                                                                                Material | 
                                                                        N/A Forged Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Clamp Size No. | 
                                                                        N/A 2 | 
                                                                                Rod Size | 
                                                                        N/A 0 in | 
                                                                                Width of Beam Flange | 
                                                                        N/A 4 - 7 in | 
                                                                                Max Flange Thickness | 
                                                                        N/A 0.6 in | 
| Max Load1 | N/A 0 lb | 
                                                                                Product Number | 
                                                                        N/A 0500215181 | 
                                                                                UPC Code | 
                                                                        N/A 69029114221 | 
                                                                                HPH Code | 
                                                                        N/A 034GR9955A | 
                                                                                Weight | 
                                                                        N/A 0 lb |