Batch CAD Cart (0)
  • Cart is empty
SCL208 1/4 BV 304 TE 2PC FP800
Unit of Measure

Specifications

Type

N/A Ball Valve

Style

N/A 2-Piece

Valve Size

N/A 1/4 in

Actuator Type

N/A Locking Handle

Brand

N/A SCI

Handle Sleeve Material

N/A Plastic

Body Material

N/A ASTM A351 GR CF8 (SS304)

Seat Material

N/A RTFE

Ball Material

N/A ASTM A351 GR CF8 (SS304)

End Cap Material

N/A CF8 Stainless Steel (304)

Seal Material

N/A PTFE

Thrust Washer Material

N/A PTFE

Stem Packing Material

N/A PTFE

Packing Nut Material

N/A 304 Stainless Steel

Handle Washer Material

N/A 304 Stainless Steel

Handle Nut Material

N/A 304 Stainless Steel

Stem Material

N/A ASTM A276 T-304

Handle Material

N/A 304 Stainless Steel

Cold Working Pressure

N/A 800 lb

Working Steam Pressure

N/A 150 lb

Product Number

N/A 4373002200

UPC Code

N/A 9220141898

Weight

N/A 0.36 lb