Batch CAD Cart (0)
  • Cart is empty
  • 600 lb. WOG, 150 lb. WSP
  • Full Port
  • Forged brass body
  • Blow-out proof stem
  • Chrome plated ball
  • UL Listed (1/4" – 2") Threaded
  • FM approved (1/2" - 2")
  • CSA approved under z21.15a for 1/2 psig (1/2" - 2") – Threaded
  • CSA approved under 3-88 for 5 psig (1/2" - 2") – Threaded
  • Approved under ANSI/ASME B16.33 spec for gas piping to 125 psig (1/2" - 2")
  • Meets fed spec WW-V-35, Type II, Class A, Style 3 (1/2" - 2")
  • Conforms to MSS-SP110
  • Certified to NSF/ANSI 61.8
  • ISO 9001:2008 manufacturer
    Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 61.8 Approved under ANSI/ASME B16.33 Conforms to MSS-SP110

Type

N/A 2-Piece Ball Valve

Style

N/A Full Port

Valve Size

N/A 4 in

Operation Type

N/A Handle

Body Material

N/A Cast Brass ASTM B-584 C85700

Body End Cap Material

N/A Forged Brass ASTM B-124, C37700

Seat Material

N/A PTFE

Stem Material

N/A ASTM B-124, C37700

Stem Packing Material

N/A PTFE

Ball Material

N/A Chrome Plated, Forged Brass ASTM B-124, C37700

Handle Material

N/A Forged Steel ASTM-A-283-D

Handle Nut Material

N/A Forged Steel ASTM A-283

Packing Nut Material

N/A ASTM B-124, C37700

Flow Coefficient Cv

N/A 1050

Pressure [Max]

N/A 600 psi

Product Number

N/A 4377000110

UPC Code

N/A 09220123243

HPH Code

N/A NA

Weight

N/A 16 lb