Batch CAD Cart (0)
  • Cart is empty
  • 600 lb. WOG, 150 lb.WSP
  • Full port
  • Forged brass body
  • Blow-out proof stem
  • ISO 9001:2008 manufacturer
    Note: Product contains brass which does not meet federal and state requirements for drinking water.
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Certified to NSF/ANSI 61-8

Type

N/A Ball Valve

Style

N/A Full Port

Valve Size

N/A 2 in

Operation Type

N/A Handle

Body Material

N/A Forged Brass ASTM B-124, C37700

Body End Cap Material

N/A Forged Brass ASTM B-455, C38500

Seat Material

N/A PTFE

Stem Material

N/A Brass ASTM B-124, C37700

Stem Packing Material

N/A PTFE

Ball Material

N/A Chrome Plated, Brass ASTM B-124, C37700

Handle Material

N/A Forged Steel ASTM A283 (Zinc Plated)

Handle Nut Material

N/A Forged Steel ASTM A283 (Zinc Plated)

Packing Nut Material

N/A Brass ASTM B-124, C37700

Pressure [Max]

N/A 600 psi

Product Number

N/A 4347001140

UPC Code

N/A 09220134570

HPH Code

N/A NA

Weight

N/A 3.10 lb