Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 1000 CWP
  • 316 Stainless Steel ASTM A351 CF8M
  • Threaded Ends Connections
  • Blow-Out Proof Stem
  • Lockable Lever Handle

Applicable Standards
  • Threaded Ends: ASME B16.11
  • Shell and Seat Pressure Test: ASME B16.34

Options
  • Lockable Oval Handle
  • Stem Extension, 2-1/2", Non-Locking
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A351 CF8M, ASME B16.11, ASME B16.34

Type

N/A Two-Piece Ball Valve

Style

N/A Full Port

Valve Size

N/A 2 in

End Type

N/A Threaded FNPT

Operation Type

N/A Lockable Oval Handle

Body Material

N/A 316 Stainless Steel

End Piece Material

N/A 316 Stainless Steel

Body Seal Material

N/A PTFE

Ball Material

N/A 316 Stainless Steel

Seat Material

N/A PTFE

Stem Material

N/A 316 Stainless Steel

Thrust Bearing Material

N/A PTFE

Stem Packing Material

N/A PTFE

Handle Material

N/A 300 Series Stainless Steel

Handle Nut Material

N/A 300 Series Stainless Steel

Packing Nut Material

N/A 300 Series Stainless Steel

Lock Washer Material

N/A 300 Series Stainless Steel

Handle Sleeve Material

N/A PVC

Locking Device Material

N/A 300 Series Stainless Steel

Pressure [Max]

N/A 1000 psi

Cv

N/A 241

Product Number

N/A 4351006280

UPC Code

N/A 09220141588

HPH Code

N/A NA

Weight

N/A 8.0 lb