Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 2000 CWP rating (1/4" - 2")
    1500 CWP rating (2 1/2" - 3")
  • 150 WSP
  • Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M
  • Threaded Ends
  • Blow-Out Proof Stem
  • Lockable Lever Handle

Applicable Standards
  • Threaded Ends: ASME B16.11
  • Shell and Seat Pressure Test: ASME B16.34
  • NACE: MR-0175

Options
  • Lockable Oval Handle
  • Non-Locking Stem Extension
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34, NACE: MR-0175

Type

N/A Seal Weld Ball Valve

Style

N/A Full Port

Valve Size

N/A 3/8 in

End Type

N/A Threaded FNPT

Operation Type

N/A Lockable Lever

Body Material

N/A 316 Stainless Steel

End Piece Material

N/A 316 Stainless Steel

Body Seal Material

N/A RTFE

Ball Material

N/A 316 Stainless Steel

Seat Material

N/A RTFE

Stem Material

N/A 316 Stainless Steel

Thrust Bearing Material

N/A RTFE

Stem Packing Material

N/A RTFE

Handle Material

N/A 300 Series Stainless Steel

Handle Nut Material

N/A 300 Series Stainless Steel

Packing Nut Material

N/A 300 Series Stainless Steel

Lock Washer Material

N/A 300 Series Stainless Steel

Handle Sleeve Material

N/A PVC

Locking Device Material

N/A 300 Series Stainless Steel

Pressure [Max]

N/A 2,000 psi

Cv

N/A 6

Product Number

N/A 4353010100

UPC Code

N/A 09220139137

HPH Code

N/A NA

Weight

N/A 0.40 lb