Batch CAD Cart (0)
  • Cart is empty
Design Features
  • Full Port
  • 600 CWP
  • Forged Brass
  • Threaded End Connections
  • Blow-Out Proof Stem
  • Lockable Lever Handle

Applicable Standards
  • Threaded Ends ASME B16.11

Options
  • Lockable Oval Handle
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.11

Type

N/A 2-Piece Ball Valve

Style

N/A Full Port

Valve Size

N/A 1 1/4 in

End Type

N/A Threaded FNPT

Operation Type

N/A Lockable Oval Handle

Body Material

N/A Forged Brass

Seat Material

N/A PTFE

Stem Material

N/A Brass

Ball Material

N/A Chrome Plated Brass

Handle Material

N/A Zinc Plated Steel

Handle Sleeve Material

N/A PVC

Handle Nut Material

N/A Steel

Handle Washer Material

N/A Steel

Packing Nut Material

N/A Brass

Stem Packing Material

N/A PTFE

End Piece Material

N/A Forged Brass

Pressure [Max]

N/A 600 psi

Product Number

N/A 4315001020

UPC Code

N/A NULL

HPH Code

N/A NA

Weight

N/A 1.7 lb