Batch CAD Cart (0)
  • Cart is empty
58876 11/2REDUCE PORT S/S TH
Unit of Measure

Specifications

Type

N/A Ball Valve

Valve Size

N/A 1-1/2 in

End Type

N/A Threaded Ends

Actuator Type

N/A Lockable Lever Handle

Brand

N/A Sharpe

Body Material

N/A 316 Stainless Steel ASTM A351 CF8M

Seat Retainer Material

N/A 316 Stainless Steel

Seat Material

N/A PTFE

Ball Material

N/A 316 Stainless Steel

Stem Material

N/A 316 Stainless Steel

Thrust Bearing Material

N/A PTFE

Stem Packing Material

N/A PTFE

Gland Packing Material

N/A 300 Series Stainless Steel

Handle Material

N/A 300 Series Stainless Steel

Lock Washer Material

N/A 300 Series Stainless Steel

Stem/Handle Nut Material

N/A 300 Series Stainless Steel

Locking Device Material

N/A 300 Series Stainless Steel

Handle Sleeve Material

N/A PVC

Cold Working Pressure

N/A 800 lb

Flow Coefficient

N/A 50

Operating Temperature [Min]

N/A 0 ºF

Operating Temperature [Max]

N/A 400 ºF

Product Number

N/A 4351013740

UPC Code

N/A 9220139090

Weight

N/A 1.90 lb