Batch CAD Cart (0)
  • Cart is empty
54576NDMH 1 STANDARD PORT S/S TH
Unit of Measure

Specifications

Type

N/A Ball Valve

Valve Size

N/A 1 in

Actuator Type

N/A Spring Return Handle

End Type

N/A Threaded Ends

Brand

N/A Sharpe

Body Material

N/A 316 Stainless Steel ASTM A351 CF8M

Seat Material

N/A Nova

End Piece Material

N/A Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M

Thrust Bearing Material

N/A PTFE

Stem Packing Material

N/A PTFE / Graphite

Handle Material

N/A 300 Series Stainless Steel

Lock Washer Material

N/A 300 Series Stainless Steel

Locking Device Material

N/A 300 Series Stainless Steel

Handle Sleeve Material

N/A PVC

Flow Coefficient

N/A 35

Operating Temperature [Min]

N/A 0 ºF

Operating Temperature [Max]

N/A 400 ºF

Cold Working Pressure

N/A 2000 lb

Working Steam Pressure

N/A 250 lb

Product Number

N/A Contact ASC-ES Sales

UPC Code

N/A Contact ASC-ES Sales

Weight

N/A 1.80 lb