Batch CAD Cart (0)
  • Cart is empty
Low lead brass ON/OFF terminal balancing valve for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Tolerance on nominal C v for fully open valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F).
Available in following versions:
- CSV-T-9527AB threaded ends
- CSV-S-9529AB solder joint ends
Provided with mounted test points. With threaded M30x1.5 connection for linear actuator (Vaurien)
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
Unit of Measure

Specifications

Type

N/A Balancing Valve

Style

N/A Solder Joint

Valve Size

N/A 3/4 in

Body Material

N/A CW510L

Plug Material

N/A CW510L

Disc Gasket Material

N/A EPDM Perox

Gasket Washer Material

N/A CW510L

Balance Disc Material

N/A CW510L

Stem O-Ring Material

N/A EPDM Perox

Spring Cartridge Material

N/A Brass

Spring Material

N/A Stainless Steel

Disc Stem Material

N/A Stainless Steel

Stop Ring Material

N/A Stainless Steel

Washer Material

N/A Brass

Balancing Stem Material

N/A CW510L

Balancing Stem O-Ring Material

N/A EPDM Perox

Bonnet O-Ring Material

N/A EPDM Perox

Bonnet Material

N/A CW510L

Graduated Scale Material

N/A Blue Polypropylene

Reg. Indicator Material

N/A Orange Polyamide

On/Off Cap Material

N/A Blue Polyamide

Test Point/Plug Material

N/A DZR Brass

Medium

N/A Water

Min. Temperature

N/A 15 ºF

Max. Temperature

N/A 260 ºF

Max. Pressure

N/A 300 psi

Flow Rate

N/A 2.19/5.15 gpm

Anvil Product Number

N/A 0763101342

UPC Code

N/A 66242852088

Weight

N/A 0.99 lb