Batch CAD Cart (0)
  • Cart is empty

FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. Each FDC features solid brass and double clapper design.

Unit of Measure
Items
09-120

09-120 90 Dbl Clpr Siamese SP RB NST

09-120

09-120 90 Dbl Clpr Siamese SP PC NST

09-120

09-120 90 Dbl Clpr Siamese SP RB RCH

09-120

09-120 90 Dbl Clpr Siamese SP RB CLV
Type N/A Fire Department Connections – Double Clapper Siamese
Style N/A Threaded 90°
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in
Material N/A Brass
Finish N/A Rough Brass N/A Polished Chrome N/A Rough Brass N/A Rough Brass
Product Number N/A 4380001800 N/A 4380001810 N/A 4380001820 N/A 4380001830
UPC Code N/A 87989800766 N/A 87989800772 N/A 87989800763 N/A 87989800782
HPH Code N/A NA
Weight N/A 16.53 lb N/A 16.76 lb N/A 0 lb N/A 16.76 lb