Batch CAD Cart (0)
  • Cart is empty

FPPI fire department connections are UL Listed and FM Approved in accordance with NFPA. Standard configuration is 4" NPT x 2 1/2" x 2 1/2" NST PL. A limited number of regional threads are available for the pin lugs. Each FDC features solid brass construction and single clapper design.

Unit of Measure
Items
09-070

09-070 GrooveFit FDC St 4Gx21/2x21/2 NST

09-070

09-070 GrooveFit FDC St 4Gx21/2x21/2 BCT

09-070

09-070 GrooveFit FDC St 4Gx21/2x21/2 QST

09-070

09-070 GrooveFit FDC St 4Gx21/2x21/2 ONT

09-070

09-070 GrooveFit FDC St 4Gx21/2x21/2 PHX
Type N/A Fire Department Connection, Single Clapper Siamese
Style N/A Straight Grooved
Nominal Size N/A 4 x 2 1/2 x 2 1/2 in
Material N/A Brass
Finish N/A Rough Brass
Product Number N/A 4380000800 N/A 4380000810 N/A 4380000820 N/A 4380000830 N/A 4380000840
UPC Code N/A 87989800489 N/A 87989800730 N/A 87989800731 N/A 87989800732 N/A 87989800733
HPH Code N/A NA
Weight N/A 10.41 lb N/A 8.95 lb N/A 9.1 lb N/A 9.1 lb N/A 9.01 lb