Batch CAD Cart (0)
  • Cart is empty

Angle hose valves feature all brass* construction with forged or cast bodies for rigidity and light weight. Typical uses are in rack assemblies or any other application which requires a listed fire hose valve. Available in rough brass or polished chrome finish with a red hand wheel. UL, ULc Listed, FM Approved.


*Contains lead. Not for use in water systems intended for human consumption.

Unit of Measure
Items
S-F07 - Angle Hose Valve FNPT x Hose

07-000 Hose Valve, 11/2 FNPT x MNST RB

S-F07 - Angle Hose Valve FNPT x Hose

07-000 Hose Valve, 11/2 FNPT x FNPT RB

S-F07 - Angle Hose Valve FNPT x Hose

07-000 Hose Valve, 21/2 FNPT x MNST RB

S-F07 - Angle Hose Valve FNPT x Hose

07-000 Hose Valve, 21/2 FNPT x MNST PC

S-F07 - Angle Hose Valve FNPT x Hose

07-000 Hose Valve, 21/2 FNPT x MBCT RB
Industry Standards/Certifications N/A UL, ULc Listed, FM Approved
Type N/A Hose Valves
Style N/A Angle
Valve Size N/A 1 1/2 in N/A 1 1/2 in N/A 2 1/2 in N/A 2 1/2 in N/A 2 1/2 in
Body Material N/A Cast or Forged Brass
Body Finish N/A Rough Brass N/A Rough Brass N/A Rough Brass N/A Polished Chrome N/A Rough Brass
Cold Working Pressure N/A 300 psi
Product Number N/A 4324000850 N/A 4324000860 N/A 4324000610 N/A 4324000612 N/A 4324000730
UPC Code N/A 87989800378 N/A 87989800379 N/A 87989800366 N/A 87989800367 N/A 87989800369
HPH Code N/A NA
Weight N/A 3.86 lb N/A 4.91 lb N/A 9.17 lb N/A 9.01 lb N/A 8.93 lb