| Items |   2-ST-1-GAL ST-1 2 FP GALV GRVD SB TEE |   2-ST-1-PTD ST-1 2 FP GRVD SB TEE |   2 1/2-ST-1-GAL ST-1 2 1/2 FP GALV GRVD SB TEE |   2 1/2-ST-1-PTD ST-1 2 1/2 FP GRVD SB TEE |   3-ST-1-GAL ST-1 3 FP GALV GRVD SB TEE | |||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | N/A 3 | |||||
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | |||||||||
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | |||||
| Industry Standards/Certifications | N/A UL/ULC Listed, LPCB, VdS and FM Approved | |||||||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Product No | N/A 0890117377 | N/A 0890117310 | N/A 0890117385 | N/A 0890117328 | N/A 0890117393 | |||||
| UPC Code | N/A 69029195342 | N/A 69029195336 | N/A 69029195343 | N/A 69029195337 | N/A 69029195344 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.9 lb | N/A 2.9 lb | N/A 4.6 lb | N/A 4.6 lb | N/A 6.9 lb | |||||
|  | ||||||||||
