| Items |   1 1/4X1-R-3-GAL R-3 1 1/4X1 GALV GRVXTHD CONC RED |   1 1/4X1-R-3-PTD R-3 1 1/4X1 S40 GRVXTHD CONC RED |   1 1/2X1-R-3-GAL R-3 1 1/2X1 GALV GRVXTHD CONC RED |   1 1/2X1-R-3-PTD R-3 1 1/2X1 S40 GRVXTHD CONC RED |   1 1/2X1 1/4-R-3-GAL R-3 1 1/2X1 1/4 GALV GRVXTHD CONC RED | |||||
| Type | N/A Concentric Reducer | |||||||||
| Style | N/A Groove x Thread | |||||||||
| Nominal Size | N/A 1 1/4X1 in | N/A 1 1/4X1 in | N/A 1 1/2X1 in | N/A 1 1/2X1 in | N/A 1 1/2X1 1/4 in | |||||
| Material | N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | |||||||||
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | |||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
| Max. Pressure | N/A | |||||||||
| Flow Data | N/A | |||||||||
| Anvil Product Number | N/A 0890060239 | N/A 0890059298 | N/A 0890060247 | N/A 0890059306 | N/A 0890060312 | |||||
| UPC Code | N/A 69029160147 | N/A 69029160055 | N/A 69029197463 | N/A 69029196270 | N/A 69029160148 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.00 lb | |||||||||
|  | ||||||||||
