Batch CAD Cart (0)
  • Cart is empty
The SPF® F-3 Flange allows direct connection of Class 125 or Class 150 flanged components to a grooved piping system. The two interlocking halves of the SPF Flange are hinged for ease of handling, and are drawn together by a latch bolt which eases assembly on the pipe. Precision machined bolt holes, key and mating surfaces assure concentricity and flatness to provide exact fit-up with flanged, lug, and wafer styles of pipe system equipment. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.

All SPF F-3 Flanges have designed-in anti-rotation tines which bite into and grip the sides of the pipe grooves to provide a secure, rigid connection.

The SPF F-3 Flange requires the use of a steel adapter insert when used against rubber faced surfaces, wafer/lug design valves and serrated or irregular sealing surfaces. (See Installation and Assembly Instructions Section or contact your ASC Engineered Solutions™ Representative for details.)
Unit of Measure
Items
fig_F-3

F-3(SF-3) 2 GRV E FLANGE ADAPTER ANSI

fig_F-3

F-3(SF-3) 2 GAL GRV E FLNG ADAPTER ANSI

fig_F-3

F-3(SF-3) 2 1/2 GRV E FLANGE ADAPTER ANSI

fig_F-3

F-3(SF-3)2 1/2 GAL GRV E FLG ADAPTER ANSI

fig_F-3

F-3(SF-3) 3 GRV E FLANGE ADAPTER ANSI
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Type N/A Flange
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE
Gasket Material N/A Grade “E” EPDM
Operating Temperature [Min] N/A -40 ºF
Operating Temperature [Max] N/A 230 ºF
Max. Working Pressure N/A 300 psi
Max. End Load N/A 1329 lb N/A 1329 lb N/A 1948 lb N/A 1948 lb N/A 2886 lb
Product Number N/A 0800170003 N/A 0800180002 N/A 0800170029 N/A 0800180028 N/A 0800170045
UPC Code N/A 69029161054 N/A 69029161066 N/A 69029161056 N/A 69029161068 N/A 69029161057
HPH Code N/A
Weight N/A 4.2 lb N/A 4.2 lb N/A 4.6 lb N/A 4.6 lb N/A 6 lb