Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52U6

52U6 - 1/2 6000 SW UNION FORGED

52U6

52U6 - 3/4 6000 SW UNION FORGED

52U6

52U6 - 1 6000 SW UNION FORGED

52U6

52U6 - 1 1/4 6000 SW UNION FORGED

52U6

52U6 - 1 1/2 6000 SW UNION FORGED
Brand N/A SCI
Type N/A Union
Style N/A Socket Weld
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Class N/A 6000
Material N/A Carbon Steel
Product Number N/A 4308004350 N/A 4308004352 N/A 4308004354 N/A 4308004356 N/A 4308004358
UPC Code N/A 09220127135 N/A 09220127136 N/A 09220127137 N/A 09220127138 N/A 09220127139
HPH Code N/A NA
Weight N/A 1.00 lb N/A 1.00 lb N/A 1.5 lb N/A 6.5 lb N/A 4.8 lb