Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52U3

52U3 - 1/8 3000 SW UNION FORGED

52U3

52U3 - 1/8 3000 SW UNION 304SS

52U3

52U3 - 1/8 3000 SW UNION 316SS

52U3

52U3 - 1/4 3000 SW UNION FORGED

52U3

52U3 - 1/4 3000 SW UNION 304SS
Brand N/A SCI
Type N/A Union
Style N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in
Class N/A 3000
Material N/A Carbon Steel N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Carbon Steel N/A Stainless Steel 304/304L
Product Number N/A 4308004300 N/A NA N/A NA N/A 4308004302 N/A NA
UPC Code N/A 09220127123 N/A NA N/A NA N/A 09220127124 N/A NA
HPH Code N/A NA
Weight N/A 0.6 lb