Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52E3

52E3 - 1/8 3000 SW 90 ELBOW FORGED

52E3

52E3 - 1/8 3000 SW 90 ELBOW 304SS

52E3

52E3 - 1/8 3000 SW 90 ELBOW 316SS

52E3

52E3 - 1/4 3000 SW 90 ELBOW FORGED

52E3

52E3 - 1/4 3000 SW 90 ELBOW 304SS
Type N/A Elbow
Style N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in
Class N/A 3000
Material N/A Carbon Steel N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Carbon Steel N/A Stainless Steel 304/304L
Product Number N/A 4308003100 N/A NA N/A NA N/A 4308003102 N/A NA
UPC Code N/A 09220126763 N/A NA N/A NA N/A 09220126764 N/A NA
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.20 lb N/A 0.20 lb N/A 0.30 lb N/A 0.30 lb