Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
43WO3

43WO3 - 1/4 X 3/8-36 3000 BW OUTLET 304SS

43WO3

43WO3 - 1/4 X 3/8-36 3000 BW OUTLET 316SS

43WO3

43WO3 - 3/8 X 1/2-36 3000 BW OUTLET 304SS

43WO3

43WO3 - 3/8 X 1/2-36 3000 BW OUTLET 316SS

43WO3

43WO3 - 1/2 X 1 3000 BW OUTLET
Brand N/A SCI
Type N/A Outlet
Style N/A Butt Weld
Class N/A 3000
Nominal Outlet N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
Nominal Header N/A 3/8 to 36 in N/A 3/8 to 36 in N/A 1/2 to 36 in N/A 1/2 to 36 in N/A 1 in
Material N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Carbon Steel
Product Number N/A NA
UPC Code N/A NA
HPH Code N/A NA
Weight N/A 0.80 lb N/A 0.80 lb N/A 0.1 lb N/A 0.1 lb N/A 0.30 lb