Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
43TO3

43TO3 - 1/4 X 3/8-36 3000 TH OUTLET

43TO3

43TO3 - 1/4 X 3/8-36 3000 TH OUTLET 304SS

43TO3

43TO3 - 1/4 X 3/8-36 3000 TH OUTLET 316SS

43TO3

43TO3 - 3/8 X 1/2-36 3000 TH OUTLET 304SS

43TO3

43TO3 - 3/8 X 1/2-36 3000 TH OUTLET 316SS
Brand N/A SCI
Type N/A Outlet
Style N/A Threaded
Class N/A 3000
Nominal Outlet N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in
Nominal Header N/A 3/8 to 36 in N/A 3/8 to 36 in N/A 3/8 to 36 in N/A 1/2 to 36 in N/A 1/2 to 36 in
Material N/A Carbon Steel N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L
Product Number N/A 4348000400 N/A NA N/A NA N/A NA N/A NA
UPC Code N/A 09220134604 N/A NA N/A NA N/A NA N/A NA
HPH Code N/A NA
Weight N/A 0.02 lb