Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
42U6

42U6 - 1 1/2 6000 SW UNION FORGED

42U6

42U6 - 2 6000 SW UNION FORGED
Brand N/A SCI
Type N/A Union
Style N/A Threaded
Nominal Size N/A 1 1/2 in N/A 2 in
Class N/A 6000
Material N/A Carbon Steel
Product Number N/A 4308002616 N/A 4308002618
UPC Code N/A 09220126671 N/A 09220126672
HPH Code N/A NA
Weight N/A 4.89 lb N/A 8.37 lb