Items |
![]() 1/8-42U3 42U3 - 1/8 3000 THRD UNION FORGED |
![]() 1/8-42U3-304SS 42U3 - 1/8 3000 THRD UNION 304SS |
![]() 1/8-42U3-316SS 42U3 - 1/8 3000 THRD UNION 316SS |
![]() 1/4-42U3 42U3 - 1/4 3000 THRD UNION FORGED |
![]() 1/4-42U3-304SS 42U3 - 1/4 3000 THRD UNION 304SS |
|||||
Brand | N/A SCI | |||||||||
Type | N/A Union | |||||||||
Style | N/A Threaded | |||||||||
Nominal Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/4 in | N/A 1/4 in | |||||
Class | N/A 3000 | |||||||||
Material | N/A Carbon Steel | N/A Stainless Steel 304/304L | N/A Stainless Steel 316/316L | N/A Carbon Steel | N/A Stainless Steel 304/304L | |||||
Product Number | N/A 4308002550 | N/A NA | N/A NA | N/A 4308002552 | N/A NA | |||||
UPC Code | N/A 09220126654 | N/A NA | N/A NA | N/A 09220126655 | N/A NA | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 0.6 lb | |||||||||
|