Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded 90° Street Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42SE3

42SE3 1/8 3000 STREET 90 FORGED

42SE3

42SE3 1/4 3000 STREET 90 FORGED

42SE3

42SE3 3/8 3000 STREET 90 FORGED

42SE3

42SE3 1/2 3000 STREET 90 FORGED

42SE3

42SE3 3/4 3000 STREET 90 FORGED
Type N/A Street Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Class N/A 3000
Product Number N/A 4308002300 N/A 4308002302 N/A 4308002304 N/A 4308002306 N/A 4308002308
UPC Code N/A 09220126584 N/A 09220126585 N/A 09220126586 N/A 09220126587 N/A 09220126588
HPH Code N/A NA
Weight N/A 0.26 lb N/A 0.24 lb N/A 0.48 lb N/A 0.68 lb N/A 1.17 lb