Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
42RT2 - Tee

42RT2 - 1 1/4x1 1/4x3/4 2000 TH RTEE FORGED

42RT2 - Tee

42RT2 - 1 1/2x1 1/2x1 1/4 2000 TH RTEE FORGED
Industry Standards/Certifications N/A
Type N/A Reducing Tee
Connection Type N/A Threaded
Nominal Size N/A 1 1/4 x 1 1/4 x 3/4 in N/A 1 1/2 x 1 1/2 x 1 1/4 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 2000
Product Number N/A 42RT2012006 N/A 42RT2014012
UPC Code N/A 09220126471 N/A 09220138529
HPH Code N/A NA
Weight N/A 2.09 lb N/A 3.06 lb