Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded 45° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42F3

42F3 1/8 3000 THRD 45 ELBOW FORGED

42F3

42F3 1/4 3000 THRD 45 ELBOW FORGED

42F3

42F3 3/8 3000 THRD 45 ELBOW FORGED

42F3

42F3 1/2 3000 THRD 45 ELBOW FORGED

42F3

42F3 3/4 3000 THRD 45 ELBOW FORGED
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Class N/A 3000
Product Number N/A 4308000500 N/A 4308000502 N/A 4308000504 N/A 4308000506 N/A 4308000508
UPC Code N/A 09220126258 N/A 09220126259 N/A 09220126260 N/A 09220126261 N/A 09220126262
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.26 lb N/A 0.53 lb N/A 0.75 lb N/A 1.23 lb