Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded 90° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42E6

42E6 3/8 6000 THRD 90 ELBOW FORGED

42E6

42E6 1/2 6000 THRD 90 ELBOW FORGED

42E6

42E6 3/4 6000 THRD 90 ELBOW FORGED

42E6

42E6 1 6000 THRD 90 ELBOW FORGED

42E6

42E6 1 1/4 6000 THRD 90 ELBOW FORGE
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in
Material N/A Forged Carbon Steel
Class N/A 6000
Product Number N/A 4308000400 N/A 4308000402 N/A 4308000404 N/A 4308000406 N/A 4308000408
UPC Code N/A 09220126238 N/A 09220126239 N/A 09220126240 N/A 09220126241 N/A 09220126242
HPH Code N/A NA
Weight N/A 0.99 lb N/A 1.76 lb N/A 2.89 lb N/A 3.55 lb N/A 6.46 lb