Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded 90° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42E3

42E3 1/8 3000 THRD 90 ELBOW FORGED

42E3

42E3 1/4 3000 THRD 90 ELBOW FORGED

42E3

42E3 3/8 3000 THRD 90 ELBOW FORGED

42E3

42E3 1/2 3000 THRD 90 ELBOW FORGED

42E3

42E3 3/4 3000 THRD 90 ELBOW FORGED
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Class N/A 3000
Product Number N/A 4308000350 N/A 4308000352 N/A 4308000354 N/A 4308000356 N/A 4308000358
UPC Code N/A 09220126224 N/A 09220126225 N/A 09220126226 N/A 09220126227 N/A 09220126228
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.33 lb N/A 0.64 lb N/A 0.95 lb N/A 1.52 lb